SNAS648C October 2014 – February 2023 TDC1000
PRODUCTION DATA
The zero-cross detect comparator compares the amplified echo signal at COMPIN with the reference voltage, which is VCOM. As shown in #SNAS6482000, the comparator produces a low-to-high transition when the amplitude of the echo signal rises above VCOM. The comparator produces a high-to-low transition when the echo amplitude falls below VCOM – VHYST. The built-in negative-sided hysteresis of 10 mV in reference to VCOM ensures accurate zero-cross time instances associated with the rising edges of the echo signal and immunity of the comparator output to noise.
The output of the zero-cross detect comparator is passed to the event manager, where depending on the decision of the threshold-detect comparator.