SNAS686 May 2016 TDC7201
PRODUCTION DATA.
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
VDD | Supply voltage | –0.3 | 3.9 | V | ||
VI | Voltage on VREG1, VREG2 pins | –0.3 | 1.65 | V | ||
Terminal input voltage on any other pin | –0.3 | VDD + 0.3 | ||||
VDIFF_IN | |Voltage differential| between any two input terminals | 3.9 | V | |||
VIN_GND_VDD | |Voltage differential| between any input terminal and GND or VDD | 3.9 | V | |||
II | Input current at any pin | –5 | 5 | mA | ||
TA | Ambient temperature | –40 | 125 | °C | ||
Tstg | Storage temperature | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±1000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VDD | Supply voltage | 2 | 3.6 | V | |
VI | Terminal voltage | 0 | VDD | V | |
VIH | Voltage input high | 0.7 × VDD | 3.6 | V | |
VIL | Voltage input low | 0 | 0.3 × VDD | V | |
FCALIB_CLK | Frequency (reference or calibration clock) | 1 (1) | 8 | 16 | MHz |
tCLOCK | Time period (reference or calibration clock) | 62.5 | 125 | 1000 | ns |
DUTYCLOCK | Input clock duty cycle | 50% | |||
TIMING REQUIREMENTS: Measurement Mode 1(1)(2)(3) | |||||
T1Min_STARTSTOP | Minimum time between start and stop signal | 12 | ns | ||
T1Max_STARTSTOP | Maximum time between start and stop signal | 2000 | ns | ||
T1Min_STOPSTOP | Minimum time between 2 stop signals | 67 | ns | ||
T1Max_LASTSTOP | Maximum time between start and last stop signal | 2000 | ns | ||
TIMING REQUIREMENTS: Measurement Mode 2(1)(2)(3) | |||||
T2Min_STARTSTOP | Minimum time between start and stop signal | 2 × tCLOCK | s | ||
T2Max_STARTSTOP | Maximum time between start and stop signal | (216-2) × tCLOCK | s | ||
T2Min_STOPSTOP | Minimum time between 2 stop signals | 2 × tCLOCK | s | ||
T2Max_LASTSTOP | Maximum time between start and last stop signal | (216-2) × tCLOCK | s | ||
TIMING REQUIREMENTS: ENABLE INPUT | |||||
TREN | Rise time for enable signal (20% to 80%) | 1 to 100 | ns | ||
TFEN | Fall time for enable signal (20% to 80%) | 1 to 100 | ns | ||
TIMING REQUIREMENTS: START1, STOP1, CLOCK, START2, STOP2 | |||||
TRST, TFST | Maximum rise, fall time for START, STOP signals (20% to 80%) |
1 | ns | ||
TRXCLK, TFXCLK | Maximum rise, fall time for external CLOCK (20% to 80%) |
1 | ns | ||
TIMING REQUIREMENTS: TRIGG1, TRIGG2 | |||||
TTRIG1START1 | Time from TRIG1 to START1 | 5 | ns | ||
TTRIG2START2 | Time from TRIG2 to START2 | 5 | ns | ||
TIMING REQUIREMENTS: Measurement Mode 1 Combined Operation(4) | |||||
T1STARTSTOP_Comb_Min | Minimum time between START and STOP signal combined | 0.25 | ns | ||
TEMPERATURE | |||||
TA | Ambient temperature | –40 | 85 | °C | |
TJ | Junction temperature | –40 | 85 | °C |
THERMAL METRIC(1) | TDC7201 | UNIT | |
---|---|---|---|
ZAX (nFBGA) | |||
25 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 155.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 109.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 114.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 20.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 110.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
TDC CHARACTERISTICS | ||||||||
LSB | Resolution | Single shot measurement | 55 | ps | ||||
TACC-2 | Accuracy (Mode 2)(1) | CLOCK = 8 MHz, Jitter (RMS) < 1 ps, Stability < 5 ppm | 28 | ps | ||||
TSTD-2 | Standard Deviation (Mode 2) | Measured time = 100 µs | 50 | ps | ||||
Measured time = 1 µs | 35 | ps | ||||||
OUTPUT CHARACTERISTICS: TRIGG1, TRIGG2, INTB1, INTB2, DOUT1, DOUT2 | ||||||||
VOH | Output voltage high | Isource = –2 mA | 2.31 | 2.95 | V | |||
VOL | Output voltage low | Isink = 2 mA | 0.35 | 0.99 | V | |||
INPUT CHARACTERISTICS: START1, STOP1, START2, STOP2, CSB1, CSB2 | ||||||||
Cin | Input capacitance(2) | 4 | pF | |||||
INPUT CHARACTERISTICS: ENABLE, CLOCK, DIN, SCLK | ||||||||
Cin | Input capacitance(2) | 8 | pF | |||||
POWER CONSUMPTION(3) (see Measurement Mode 1 and Measurement Mode 2) | ||||||||
Ish | Shutdown current | EN = LOW | 0.6 | µA | ||||
IQA | Quiescent Current A | EN = HIGH; TDC running | 2.7 | mA | ||||
IQB | Quiescent Current B | EN = HIGH; TDC OFF, Clock Counter running | 140 | µA | ||||
IQC | Quiescent Current C | EN = HIGH; measurement stopped, SPI communication only | 175 | µA | ||||
IQD | Quiescent Current D | EN = HIGH, TDC OFF, counter stopped, no communication | 100 | µA |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
TIMING REQUIREMENTS: START1, STOP1, START2, STOP2, CLOCK | ||||||
PWSTART | Pulse width for Start Signal | 10 | ns | |||
PWSTOP | Pulse width for Stop Signal | 10 | ns | |||
SERIAL INTERFACE TIMING CHARACTERISTICS (VDD = 3.3 V, fSCLK = 25 MHz) (See Figure 1) | ||||||
fSCLK | SCLK frequency | 25 | MHz | |||
t1 | SCLK period | 40 | ns | |||
SERIAL INTERFACE TIMING CHARACTERISTICS (VDD = 3.3 V, fSCLK = 20 MHz) (See Figure 1) | ||||||
t1 | SCLK period | 50 | ns | |||
t2 | SCLK High Time | 16 | ns | |||
t3 | SCLK Low Time | 16 | ns | |||
t4 | DIN setup time | 5 | ns | |||
t5 | DIN hold time | 5 | ns | |||
t6 | CSB1 or CSB2 fall to SCLK rise | 6 | ns | |||
t7 | Last SCLK rising edge to CSB1 or CSB2 rising edge | 6 | ns | |||
t8 | Minimum pause time (CSB high) | 40 | ns | |||
t9 | Clk fall to DOUT1 or DOUT2 bus transition | 12 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
WAKE UP TIME | ||||||
TWAKEUP_PERIOD | Time to be ready for measurement | LSB within 0.3% of settled value | 300 | µs |