SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Supply voltage | V(VDD18) | 1.71 | 1.8 | 1.89 | V |
V(VDD11) (VDD_SEL = HIGH ONLY) | 1.045 | 1.1 | 1.155 | V | |
Supply voltage offset | V(VDD11) - V(VDDIO), V(VDDIO) = 1.8V | -50 | 50 | mV | |
LVCMOS supply voltage | V(VDDIO) = 1.8 V OR V(VDDIO) = 3.3 V | 1.71 | 1.8 | 1.89 | V |
3 | 3.3 | 3.6 | V | ||
Open-drain voltage | GPIO3/INTB = V(INTB), I2C_SDA, I2C_SCL = V(I2C) | 1.71 | 3.6 | V | |
Operating free-air temperature, TA | –20 | 25 | 85 | °C | |
MIPI data rate (per CSI-2 lane) | 368 | 1664 | Mbps | ||
MIPI CSI-2 HS clock frequency | 184 | 832 | MHz | ||
Reference clock oscillator frequency | REFCLK or XIN/XOUT | 23 | 26 | MHz | |
Spread-spectrum reference clock modulation percentage | Center Spread | -0.5 | 0.5 | % | |
Down Spread | -1 | 0 | % | ||
Local I2C frequency, fI2C | 1 | MHz | |||
Supply noise(1) | V(VDD11) | 25 | mVP-P | ||
V(VDD18) | 50 | mVP-P | |||
V(VDDIO) = 1.8 V | 50 | mVP-P | |||
V(VDDIO) = 3.3 V | 100 | ||||
RIN0+, RIN1+ | 10 | mVP-P |