SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
The TDES954 supports an internal pattern generation feature to provide a simple way to generate video test patterns for the CSI-2 transmitter outputs. Two types of patterns are supported: Reference Color Bar pattern and Fixed Color patterns are accessed by the Pattern Generator page 0 in the indirect register set. Analog LaunchPadTM (ALP) software can be used to generate PATGEN configurations, using a graphical user interface.
Prior to enabling the Packet Generator, the following should be done:
1. Disable video forwarding by setting bits [5:4] of the FWD_CTL1 register (that is, set register 0x20 to 0x30).
2. Configure CSI-2 Transmitter operating speed using the CSI_PLL_CTL register.
3. Enable the CSI-2 Transmitter for port 0 using the CSI_CTL register