SNLS698A April 2021 – September 2023 TDES960
PRODUCTION DATA
The TDES960 supports two main operating modes:
CSI-2 Mode (TSER953 compatible)
RAW Mode (DVP Mode serializer compatible)
The two modes mainly control the V3Link receiver operation of the device. In both cases, the output format for the device is CSI-2 through one or two CSI-2 transmit ports.
Each RX input port can be individually configured for CSI-2 or RAW modes of operation. The input mode of operation is controlled by the V3LINK_MODE 0x6D[1:0] register bits in the PORT_CONFIG register. The input mode may also be controlled by the MODE strap pin.
The TDES960 includes forwarding control to allow multiple video streams from any of the received ports to be mapped to either of the CSI-2 ports.