SNLS744A October   2023  – November 2023 TDES9640

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Device and Documentation Support
    1. 4.1 Documentation Support
      1. 4.1.1 Related Documentation
    2. 4.2 Receiving Notification of Documentation Updates
    3. 4.3 Support Resources
    4. 4.4 Trademarks
    5. 4.5 Electrostatic Discharge Caution
    6. 4.6 Glossary

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Quad 7.55 Gbps deserializer hub aggregates data from up to 4 sensors simultaneously
    • Supports 8MP+ imagers
    • Single-ended coaxial or shielded twisted-pair (STP) cable
    • Power-over-coax (PoC) support
  • Supports 3 data rates: 7.55 Gbps, 3.775 Gbps and 1.8875 Gbps
  • CSI v2.1 compliant system interface
  • Supports up to 2 MIPI CSI-2 output ports and 1 replication port
    • CSI Port 0: MIPI CSI-2 output port
    • CSI Port 1: MIPI CSI-2 output port
    • CSI Port 2: replication port (D-PHY only)
    • 16 Virtual channels and VC-ID remapping
    • MIPI D-PHY and C-PHY configurable
  • MIPI D-PHY v2.1 compatible
    • Up to 4 data lanes with 2 clocks per port
    • Up to 2.5 Gbps per lane, 10 Gbps per port
  • MIPI C-PHY v1.1 compatible
    • Up to 4 trios per port
    • Up to 5.7 Gbps per trio, 22.8 Gbps per port
  • Quad CMLOUT output ports for off-board processing
    • 4 x CMLOUT ports replicated from 4 x V3Link RX ports
    • Capable of driving another deserializer at the same line rate
  • 10 GPIO pins for sensor synchronization and diagnostics
  • Dual I2C ports
  • Frozen frame detection
  • Automatic receiver equalization
  • Compatible with TSER9615, TSER953, and with the TSER4905 (when used in Enhanced Vision mode)
  • Low power sleep mode with GPIO-state retention
  • Wide temperature range: -20°C to 85°C