SLLSFI6A july   2022  – july 2023 TDP1204

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Revision History
  6. Pin Configuration and Functions
  7. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Timing Requirements
    7. 6.7 Switching Characteristics
    8. 6.8 Typical Characteristics
  8. Parameter Measurement Information
  9. Detailed Description
    1. 8.1 Functional Block Diagram
    2. 8.2 Feature Description
      1. 8.2.1  4-Level Inputs
      2. 8.2.2  I/O Voltage Level Selection
      3. 8.2.3  HPD_OUT
      4. 8.2.4  Lane Control
      5. 8.2.5  Swap
      6. 8.2.6  Linear and Limited Redriver
      7. 8.2.7  Main Link Inputs
      8. 8.2.8  Receiver Equalizer
      9. 8.2.9  CTLE Bypass
      10. 8.2.10 Adaptive Equalization in HDMI 2.1 FRL
        1. 8.2.10.1 HDMI 2.1 TX Compliance Testing with AEQ Enabled
      11. 8.2.11 HDMI 2.1 Link Training Compatible Rx EQ
      12. 8.2.12 Input Signal Detect
      13. 8.2.13 Main Link Outputs
        1. 8.2.13.1 Transmitter Bias
        2. 8.2.13.2 Transmitter Impedance Control
        3. 8.2.13.3 TX Slew Rate Control
        4. 8.2.13.4 TX Pre-Emphasis and De-Emphasis Control
        5. 8.2.13.5 TX Swing Control
      14. 8.2.14 DDC Buffer
      15. 8.2.15 HDMI DDC Capacitance
      16. 8.2.16 DisplayPort
    3. 8.3 Device Functional Modes
      1. 8.3.1 MODE Control
        1. 8.3.1.1 I2C Mode (MODE = "F")
        2. 8.3.1.2 Pin Strap Modes
          1. 8.3.1.2.1 Pin-Strap: HDMI 1.4 and HDMI 2.0 Functional Description
          2. 8.3.1.2.2 Pin-Strap HDMI 2.1 Function (MODE = "0"): Fixed Rx EQ and DDC Buffer Enabled
          3. 8.3.1.2.3 Pin-Strap HDMI 2.1 Function (MODE = "1"): Flexible RX EQ and DDC Buffer Enabled
          4. 8.3.1.2.4 Pin-Strap HDMI 2.1 Function (MODE = "R"): Flexible Rx EQ and DDC Buffer Disabled
      2. 8.3.2 DDC Snoop Feature
        1. 8.3.2.1 HDMI Type
        2. 8.3.2.2 HDMI 2.1 FRL Snoop
      3. 8.3.3 Low Power States
    4. 8.4 Programming
      1. 8.4.1 Pseudocode Examples
        1. 8.4.1.1 HDMI 2.1 Source Example with DDC Snoop and DDC Buffer Enabled
        2. 8.4.1.2 HDMI 2.1 Source Example with DDC Snoop Disabled and DDC Buffer Disabled
      2. 8.4.2 TDP1204 I2C Address Options
      3. 8.4.3 I2C Target Behavior
    5. 8.5 Register Maps
      1. 8.5.1 TDP1204 Registers
  10. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Source-Side Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Pre-Channel (LAB)
        2. 9.2.2.2 Post-Channel (LCD)
        3. 9.2.2.3 Common Mode Choke
        4. 9.2.2.4 ESD Protection
      3. 9.2.3 Application Curves
    3. 9.3 Typical Sink-Side Application
      1. 9.3.1 Design Requirements
      2. 9.3.2 Detailed Design Procedures
    4. 9.4 Power Supply Recommendations
      1. 9.4.1 Supply Decoupling
    5. 9.5 Layout
      1. 9.5.1 Layout Guidelines
      2. 9.5.2 Layout Example
  11. 10Device and Documentation Support
    1. 10.1 Documentation Support
      1. 10.1.1 Related Documentation
    2. 10.2 Receiving Notification of Documentation Updates
    3. 10.3 Support Resources
    4. 10.4 Trademarks
    5. 10.5 Electrostatic Discharge Caution
    6. 10.6 Glossary
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TDP1204 is an HDMI 2.1 redriver supporting data rates up to 12 Gbps. It is backwards compatible for HDMI 1.4b and HDMI 2.0b. The high-speed differential inputs and outputs can either be AC-coupled or DC-coupled, which qualifies the TDP1204 to be used as a DP++ to HDMI level shifter or HDMI redriver. The TDP1204 can support both 3 and 4 lane HDMI 2.1 FRL at 3, 6, 8, 10, and 12-Gbps.

The TDP1204 is a hybrid redriver supporting both source and sink applications. A hybrid redriver can operate either in a linear or limited redriver function. When configured as a limited redriver, the TDP1204 differential output voltage levels are independent of the graphics process unit (GPU) output levels ensuring HDMI compliant levels at the receptacle. The limited redriver mode is recommended for HDMI source applications. When configured as a linear redriver, the TDP1204 differential output levels are a linear function of the GPU output levels enabling TDP1204 to be transparent to link training and operate as a channel shortener. Linear redriver mode is recommended for HDMI sink applications.

The TDP1204 has an integrated HPD level shifter. The HPD level shifter will shift the 5-V HPD signal to either 1.8-V or 3.3-V. The level shifter output can also be configured for push, pull, or open-drain. Also integrated in the TDP1204 is a Digital Display Control (DDC) buffer. The DDC buffer offers capacitance isolation and level shifters 5-V DDC levels to 3.3-V, 1.8-V, or 1.2-V levels. The integration of the level shifter eliminates discrete solutions and thereby saves system cost.

The TDP1204 supports single power supply rails of 3.3-V on VCC and is offered in a commercial temperature (TDP1204) and industrial temperature (TDP1204I).

Device Information
PART NUMBER(1) TEMPERATURE PACKAGE
TDP1204 Ta = 0°C to 70°C RNQ (WQFN, 40)
TDP1204I Ta = -40°C to 85°C
For all available packages, see the orderable addendum at the end of the data sheet.