SLLSFI6A july 2022 – july 2023 TDP1204
PRODUCTION DATA
This mode is recommended in source applications in which the GPU is unaware of the TDP1204 presence and will adjust its transmitter levels (VOD, de-emphasis, and pre-shoot) during HDMI 2.1 FRL link training. This mode is only supported if the TDP1204 is enabled for limited redriver. Table 8-10 lists the TXFFE levels that this mode assumes the GPU is using.
This feature is supported in I2C mode and all pin-strap modes with the exception of MODE = "0".
In HDMI 2.1 with AEQ disabled, the TDP1204 will initially set the RX EQ based on the EQ0 and EQ1 pins. The pins determine what value will be used when the TXFFE0 is snooped during FRL link training. Table 8-11 lists how TDP1204 uses the EQ setting for each increase in TXFFE level (TXFFE1, 2, or 3) from the sampled state of the EQ [1:0] pins.
When HDMI 2.1 with AEQ is enabled, the TDP1204 will adapt during the TXFFE0 portion of FRL link training. Table 8-11 lists how TDP1204 uses the EQ setting for each increase in TXFFE level (TXFFE1, 2, or 3) from the adapted EQ value.
GPU FRL TXFFE Levels | Pre-Shoot (dB) | De-Emphasis (dB) |
---|---|---|
TXFFE0 | 2.18 | −3.10 |
TXFFE1 | 2.50 | −4.43 |
TXFFE2 | 2.92 | −6.02 |
TXFFE3 | 3.52 | −7.96 |
Initial EQ Setting from sampled state of EQ[1:0] pins or adapted EQ value | EQ Setting Used for TXFFE1 | EQ Setting Used for TXFFE2 | EQ Setting Used for TXFFE3 |
---|---|---|---|
0 | 0 | 0 | 0 |
1 | 0 | 0 | 0 |
2 | 1 | 0 | 0 |
3 | 1 | 0 | 0 |
4 | 2 | 1 | 0 |
5 | 2 | 1 | 0 |
6 | 3 | 1 | 0 |
7 | 3 | 1 | 0 |
8 | 4 | 2 | 1 |
9 | 5 | 3 | 1 |
10 | 6 | 4 | 1 |
11 | 7 | 5 | 1 |
12 | 8 | 6 | 2 |
13 | 9 | 7 | 3 |
14 | 10 | 8 | 4 |
15 | 11 | 9 | 5 |