SLLSFI6A july 2022 – july 2023 TDP1204
PRODUCTION DATA
The TDP1204 has 4-level inputs pins that control the receiver equalization gain, transmitter voltage swing, and pre-emphasis, and place TDP1204 into different modes of operation. These 4-level inputs utilize a resistor divider to help set the 4 valid levels and provide a wider range of control settings. There are internal pull-up and a pull-down resistors. These resistors are combined with the external resistor connection to achieve the desired voltage level.
LEVEL | SETTINGS |
---|---|
0 | Tie 1-kΩ 5% to GND. |
R | Tie 20-kΩ 5% to GND. |
F | Float (leave pin open) |
1 | Tie 1-kΩ 5% to VCC. |