SLLSFI6A july 2022 – july 2023 TDP1204
PRODUCTION DATA
Figure 8-1 shows how TDP1204 incorporates a swap function which can swap the lanes. The RX EQ, pre-emphasis, termination, and slew configurations will follow the new mapping. This function is supported in pin strap mode as well as when TDP1204 is configured for I2C mode. A register controls the swap function in I2C mode.
Normal Operation CFG1 pin = L or LANE_SWAP Register is 0h | CFG1 = H or LANE_SWAP Register is 1h |
---|---|
IN_D2 → OUT_D2 | IN_CLK → OUT_CLK |
IN_D1 → OUT_D1 | IN_D0 → OUT_D0 |
IN_D0 → OUT_D0 | IN_D1 → OUT_D1 |
IN_CLK → OUT_CLK | IN_D2 → OUT_D2 |