SLLSG10 November 2024 TDP142-Q1
ADVANCE INFORMATION
For this design example, use the parameters listed in Table 8-5.
PARAMETER | VALUE |
---|---|
Maximum Operating data rate (RBR, HBR, HBR2, or HBR3) | HBR3 (8.1Gbps) |
Supply voltage | 3.3V |
Trace length/width of C | 12 inch/ 6 mil |
Trace length/width of D | 2 inch/ 6 mil |
Main link AC-decoupling capacitor (75nF to 265nF) | Recommend 100nF |
Control mode (I2C or GPIO) | GPIO (I2C_EN = 0) |