SLLSG10 November 2024 TDP142-Q1
ADVANCE INFORMATION
The TDP142-Q1 supports up to four DisplayPort lanes at data rates up to 8.1Gbps (HBR3). The TDP142-Q1 monitors the native AUX traffic as the device traverses between DisplayPort source and DisplayPort sink. For the purposes of reducing power, the TDP142-Q1 manages the number of active DisplayPort lanes based on the content of the AUX transactions. The TDP142-Q1 snoops native AUX writes to the DPCD registers 0x00101 (LANE_COUNT_SET) and 0x00600 (SET_POWER_STATE) of the DisplayPort sink. The TDP142-Q1 disables or enables lanes based on the value written to LANE_COUNT_SET. The TDP142-Q1 disables all lanes when SET_POWER_STATE is in the D3. Otherwise active lanes are based on value of LANE_COUNT_SET.
DisplayPort AUX snooping is enabled by default but can be disabled by changing the AUX_SNOOP_DISABLE register. When AUX snoop is disabled, the TDP142-Q1 DisplayPort lanes are controlled through various configuration registers. When TDP142-Q1 is enabled for GPIO mode (I2C_EN = "0"), the SNOOPENZ pin can be used to disable AUX snooping. When SNOOPENZ pin is high, the AUX snooping functionality is disabled and all four DisplayPort lanes are active.