SLLSEZ1C September 2017 – May 2019 TDP142
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
tDIFF_DLY | Differential Propagation Delay | See Figure 7 | 300 | ps | ||
tR, tF | Output Rise/Fall time (see Figure 9) | 20%-80% of differential voltage measured 1 inch from the output pin | 40 | ps | ||
tRF_MM | Output Rise/Fall time mismatch | 20%-80% of differential voltage measured 1 inch from the output pin | 2.6 | ps |