SLLSEX2F December 2016 – April 2024 TDP158
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
V(TX_DIFFPP_LVL0) | Differential peak-to-peak output voltage level 0 | Based on default state of V0_P0_VOD register | 415 | V | ||
V(TX_DIFFPP_LVL1) | Differential peak-to-peak output voltage level 1 | Based on default state of V1_P0_VOD register | 660 | V | ||
V(TX_DIFFPP_LVL2) | Differential peak-to-peak output voltage level 2 | Based on default state of V2_P0_VOD register | 880 | V | ||
ΔVOD(L0L1) | Output peak-to-peak differential voltage delta | ΔVODn = 20×log(VODL(n+1) / VODL(n)) measured in compliance with latest PHY CTS 1.2 | 1 | 6 | dB | |
ΔVOD(L1L2) | 1 | 5 | dB | |||
V(TX_PRE_RATIO_0) | Pre-emphasis level 0 | RBR, HBR and HBR2 | 0 | dB | ||
V(TX_PRE_RATIO_1) | Pre-emphasis level 1 | RBR, HBR and HBR2 | 2 | 4.2 | dB | |
V(TX_PRE_RATIO_2) | Pre-emphasis level 2 | RBR, HBR and HBR2 | 5 | 7.2 | dB | |
ΔVPRE(L1L0) | Pre-emphasis delta | Measured in compliance with latest PHY CTS 1.2 | 2 | dB | ||
ΔVPRE(L2L1) | 1.6 | dB |