SNLS745A November 2023 – April 2024 TDP2004
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power | ||||||
PACT | Device active power | 4 channels active, EQ = 0-2 | 0.57 | 0.71 | W | |
4 channels active, EQ = 5-19 | 0.69 | 0.85 | W | |||
PSTBY | Device power consumption in standby power mode | All channels disabled (PD = H) | 17 | 25 | mW | |
Control IO | ||||||
VIH | High level input voltage | SDA, SCL, PD, READ_EN_N pins | 2.1 | V | ||
VIL | Low level input voltage | SDA, SCL, PD, READ_EN_N pins | 1.08 | V | ||
VOH | High level output voltage | Rpullup = 4.7kΩ (SDA, SCL, DONEn pins) | 2.1 | V | ||
VOL | Low level output voltage | IOL = –4mA (SDA, SCL, DONEn pins) | 0.4 | V | ||
IIH | Input high leakage current | VInput = VCC, (SCL, SDA, PD, READ_EN_N pins) | 10 | µA | ||
IIL | Input low leakage current | VInput = 0V, (SCL, SDA, PD, READ_EN_N pins) | –10 | µA | ||
IIH,FS | Input high leakage current for fail safe input pins | VInput = 3.6V, VCC = 0V, (SCL, SDA, PD, READ_EN_N pins) | 200 | µA | ||
CIN-CTRL | Input capacitance | SDA, SCL, PD, READ_EN_N pins | 1.6 | pF | ||
5 Level IOs (MODE, GAIN, EQ0, EQ1 pins) | ||||||
IIH_5L | Input high leakage current, 5-level IOs | VIN = 2.5V | 10 | µA | ||
IIL_5L | Input low leakage current for all 5-level IOs except MODE. | VIN = GND | –10 | µA | ||
IIL_5L,MODE | Input low leakage current for MODE pin | VIN = GND | –200 | µA | ||
Receiver | ||||||
VRX-DC-CM | RX DC common vode voltage | Device is in active or standby state | 1.4 | V | ||
ZRX-DC | Rx DC single-ended impedance | 50 | Ω | |||
Transmitter | ||||||
ZTX-DIFF-DC | DC differential Tx impedance | Impedance of Tx during active signaling, VID,diff = 1Vpp | 100 | Ω | ||
VTX-DC-CM | Tx DC common mode voltage | 1.0 | V | |||
ITX-SHORT | Tx short circuit current | Total current the Tx can supply when shorted to GND | 70 | mA |