SNLS746 June 2024 TDP2044
PRODUCTION DATA
The GAIN pin can be used to set the overall data-path flat gain (DC and AC) of the TDP2044 when the device is in Pin mode. The pin GAIN sets the Flat-Gain for channels 0-3. In I2C mode each channel can be independently set. Table 6-2 provides flat gain control configuration settings. For most systems the default setting of GAIN = L4 (float) is recommended that provides flat gain of 0dB.
The flat-gain and equalization of the TDP2044 must be set such that the output signal swing at DC and high frequency does not exceed the DC and AC linearity ranges of the devices, respectively.
Pin mode GAIN | I2C Modeflat_gain_2:0 | Flat Gain |
---|---|---|
L0 | 0 | –5.6dB |
L1 | 1 | –3.8dB |
L2 | 3 | –1.2dB |
L4 (float) | 5 | 0.6dB (default recommendation) |
L3 | 7 | +2.6dB |