SNLS746 June   2024 TDP2044

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 DC Electrical Characteristics
    6. 5.6 High Speed Electrical Characteristics
    7. 5.7 SMBUS/I2C Timing Characteristics
    8. 5.8 Typical Characteristics
    9. 5.9 Typical Jitter Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Linear Equalization
      2. 6.3.2 Flat-Gain
    4. 6.4 Device Functional Modes
      1. 6.4.1 Active Mode
      2. 6.4.2 Standby Mode
    5. 6.5 Programming
      1. 6.5.1 Pin mode
        1. 6.5.1.1 Five-Level Control Inputs
      2. 6.5.2 SMBUS/I2C Register Control Interface
        1. 6.5.2.1 Shared Registers
        2. 6.5.2.2 Channel Registers
      3. 6.5.3 SMBus/I 2 C Primary Mode Configuration (EEPROM Self Load)
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 USB Type-C DP Only Source Applications
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curves
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Pin Configuration and Functions

TDP2044 RNQ
            Package,40-Pin WQFN(Top View) Figure 4-1 RNQ Package,40-Pin WQFN(Top View)
Table 4-1 Pin Functions
PINTYPE(1)DESCRIPTION
NAMENO.
DONEn7O, 3.3V open drainIn SMBus/I2C Primary mode:
Indicates the completion of a valid EEPROM register load operation. External pullup resistor such as 4.7kΩ required for operation.
High: External EEPROM load failed or incomplete
Low: External EEPROM load successful and complete
In SMBus/I2C Secondary/Pin mode:
This output is High-Z. The pin can be left floating.
MODE25I, 5-levelSets device control configuration modes. 5-level IO pin as provided in Table 6-3. The pin can be exercised at device power up or in normal operation mode.
L0: Pin mode – device control configuration is done solely by strap pins.
L1: SMBus/I2C Primary mode – device control configuration is read from external EEPROM. When the TDP2044 finishes reading from the EEPROM successfully, DONEn pin is pulled LOW. SMBus/I2C secondary operation is available in this mode before, during or after EEPROM reading. Note: during EEPROM reading if the external SMBus/I2C primary wants to access TDP2044 registers, the external controller must support arbitration.
L2: SMBus/I2C Secondary mode – device control configuration is done by an external controller with SMBus/I2C primary.
L3 and L4 (Float): RESERVED – TI internal test modes.
EQ0 / ADDR023I, 5-levelIn Pin mode:
Sets receiver linear equalization (CTLE) boost for channels 0-3 as provided in Table 6-1. These pins are sampled at device power up only.
In SMBus/I2C mode:
Sets SMBus / I2C secondary address as provided in Table 6-4. These pins are sampled at device power up only.
EQ1 / ADDR124I, 5-level
GAIN / SDA27I, 5-level / I/O, 3.3V LVCMOS, open drainIn Pin mode:
Flat gain (DC and AC) from the input to the output of the device for channels 0-3. The pin is sampled at device power up only.
In SMBus/I2C mode:
3.3V SMBus/I2C data. External 1kΩ to 5kΩ pullup resistor is required as per SMBus / I2C interface standard.
GND1, 8, 11, 18, 21, 28, 31, 38, EPPGround reference for the device.
EP: the Exposed Pad at the bottom of the QFN package, which is used as the GND return for the device. The EP must be connected to one or more ground planes through the low resistance path. A via array provides a low impedance path to GND. The EP also improves thermal dissipation.
PD6I, 3.3V LVCMOS2-level logic controlling the operating state of the redriver. Active in all device control modes. The pin has internal 1MΩ weak pulldown resistor.
High: power down for channels 0-3
Low: power up, normal operation for channels 0-3
READ_EN_N22I, 3.3V LVCMOSIn SMBus/I2C Primary mode:
After power up, when the pin is low, the device initiates the SMBus / I2C Primary mode EEPROM read function. When EEPROM read is complete (indicated by assertion of DONEn low), this pin can be held low for normal device operation. During the EEPROM load process the signal path of the device is disabled.
In SMBus/I2C Secondary and Pin modes:
In these modes the pin is not used. The pin can be left floating. The pin has internal 1MΩ weak pulldown resistor.
SEL2I, 3.3V LVCMOS
The pin selects the mux configuration.
L: straight data path – RX[0/1/2/3][P/N] connected to TX[0/1/2/3][P/N] through the redriver.
H: cross data path – RX[0/1/2/3][P/N] connected to TX[1/0/3/2][P/N] through the redriver.
Active in all device control modes. 59kΩ internal pulldown.
TEST / SCL26I, 5-level / I/O, 3.3V LVCMOS, open drainIn Pin mode:
TI test mode. External 1kΩ pulldown resistor must be installed.
In SMBus/I2C mode:
3.3V SMBus/I2C clock. External 1kΩ to 5kΩ pullup resistor is required as per SMBus / I2C interface standard.
RX0N30IInverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 0.
RX0P29INoninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 0.
RX1N33IInverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 1.
RX1P32INoninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 1.
RX2N37IInverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 2.
RX2P36INoninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 2.
RX3N40IInverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 3.
RX3P39INoninverting differential inputs to the equalizer. Integrated 50Ω termination resistor from the pin to internal CM bias voltage. Channel 3.
TX0N19OInverting pin for 100Ω differential driver output. Channel 0.
TX0P20ONoninverting pin for 100Ω differential driver output. Channel 0.
TX1N16OInverting pin for 100Ω differential driver output. Channel 1.
TX1P17ONoninverting pin for 100Ω differential driver output. Channel 1.
TX2N12OInverting pin for 100Ω differential driver output. Channel 2.
TX2P13ONoninverting pin for 100Ω differential driver output. Channel 2.
TX3N9OInverting pin for 100Ω differential driver output. Channel 3.
TX3P10ONoninverting pin for 100Ω differential driver output. Channel 3.
VCC14, 15, 34, 35PPower supply pins. VCC = 3.3V ±10%. The VCC pins on this device must be connected through a low-resistance path to the board VCC plane. Install a decoupling capacitor to GND near each VCC pin.
I = input, O = output, P = power