SNLS766 July 2024 TDP20MB421
PRODUCTION DATA
The GAIN pin can be used to set the overall datapath for the flat gain (broadband gain including high frequency) of the TDP20MB421 when the device is in Pin Mode. The pin GAIN sets the Flat-Gain for all channels. Each channel is independently set in I2C Mode. Table 6-3 shows the configuration settings for flat gain control. The default recommendation for most systems is GAIN = L4 (float) because it provides a flat gain of 0dB.
Set the flat gain and equalization of the TDP20MB421 so that the output signal swing at DC and high frequency does not exceed the DC and AC linearity ranges of the devices.
Pin ModeGAIN | I2C Modeflat_gain_2:0 | Flat Gain |
---|---|---|
L0 | 0 | −5.6dB |
L1 | 1 | −3.8dB |
L2 | 3 | −1.2dB |
L3 | 7 | +2.6dB |
L4 (float) | 5 | +0.6dB (default recommendation) |