SNLS766 July 2024 TDP20MB421
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Power | ||||||
PACT | Device active power | All channels enabled (PD = L) | 720 | 970 | mW | |
PSTBY | Device power consumption in standby power mode | All channels disabled (PD = H) | 23 | 36 | mW | |
Control IO | ||||||
VIH | High level input voltage | SDA, SCL, PD, SEL pins | 2.1 | V | ||
VIL | Low level input voltage | SDA, SCL, PD, SEL pins | 1.08 | V | ||
VOH | High level output voltage | Rpullup = 4.7kΩ (SDA, SCL pins) | 2.1 | V | ||
VOL | Low level output voltage | IOL = –4mA (SDA, SCL pins) | 0.4 | V | ||
IIH,SEL | Input high leakage current for SEL pins | VInput = VCC, for SEL pin | 100 | µA | ||
IIH | Input high leakage current | VInput = VCC (SCL, SDA, PD pins) | 10 | µA | ||
IIL | Input low leakage current | VInput = 0V (SCL, SDA, PD, SEL pins) | –10 | µA | ||
IIH,FS | Input high leakage current for fail safe input pins | VInput = 3.6V, VCC = 0V (SCL, SDA, PD, SEL pins) | 200 | µA | ||
CIN-CTRL | Input capacitance | SCL, SDA, PD, SEL pins | 1.6 | pF | ||
5 Level IOs (MODE, GAIN, EQ1, EQ0, pins) | ||||||
IIH_5L | Input high leakage current, 5 level IOs | VIN = 2.5V | 10 | µA | ||
IIL_5L | Input low leakage current for all 5 level IOs except MODE | VIN = GND | –10 | µA | ||
IIL_5L,MODE | Input low leakage current for MODE pin | VIN = GND | –200 | µA | ||
Receiver | ||||||
VRX-DC-CM | RX DC common-mode voltage | Device is in an active or standby state | 1.4 | V | ||
ZRX-DC | Rx DC single-ended impedance | 50 | Ω | |||
ZRX-HIGH-IMP-DC-POS | DC input CM input impedance during Reset or power-down | Inputs are at VRX-DC-CM voltage | 20 | kΩ | ||
Transmitter | ||||||
ZTX-DIFF-DC | DC differential Tx impedance | Impedance of Tx during active signaling, VID, diff = 1Vpp | 100 | Ω | ||
VTX-DC-CM | Tx DC common-mode voltage | 1.0 | V | |||
ITX-SHORT | Tx short-circuit current | Total current the Tx supplies when shorted to GND | 70 | mA |