SNLS766 July 2024 TDP20MB421
PRODUCTION DATA
The TDP20MB421 has four 5-level inputs pins (EQ1, EQ0, GAIN, and MODE) that control the configuration of the device. These 5-level inputs use a resistor divider to set the five valid levels and provide a wider range of control settings. External resistors must have a tolerance of at least 10%. The EQ0, EQ1, and GAIN pins are sampled at power up only. The MODE pin can be exercised at device power up or in normal operation mode.
LEVEL | SETTING |
---|---|
L0 | 1kΩ to GND |
L1 | 8.25kΩ to GND |
L2 | 24.9kΩ to GND |
L3 | 75kΩ to GND |
L4 | F (Float) |