SNLS766 July 2024 TDP20MB421
PRODUCTION DATA
The TDP20MB421 receivers feature a continuous time linear equalizer (CTLE) that applies high-frequency boost and low-frequency attenuation to equalize the frequency-dependent insertion loss effects of a passive channel. The receivers implement a 2-stage linear equalizer for a wide range of equalization capability. The equalizer stages also provide flexibility to make subtle modifications to the mid-frequency boost for the best EQ-gain profile match with a wide range of channel media characteristics. The control feature of the EQ profile is only available in SMBus/I2C Mode. In Pin Mode, the settings are optimized for FR4 traces.
Table 6-2 shows available equalization boost through EQ control pins or SMBus/I2C registers. In Pin Control mode, EQ1 and EQ0 pins set the equalization boost for all channels. In I2C Mode, individual channels can be independently programmed for an EQ boost.
EQUALIZATION SETTING | TYPICAL EQ BOOST (dB) | ||||||
---|---|---|---|---|---|---|---|
EQ INDEX | Pin mode | SMBus/I2C Mode | at 10 GHz | ||||
EQ1 | EQ0 | eq_stage1_3:0 | eq_stage2_2:0 | eq_profile_3:0 | eq_stage1_bypass | ||
0 | L0 | L0 | 0 | 0 | 0 | 1 | 4.0 |
1 | L0 | L1 | 1 | 0 | 0 | 1 | 5.0 |
2 | L0 | L2 | 3 | 0 | 0 | 1 | 7.0 |
5 | L1 | L0 | 0 | 0 | 1 | 0 | 8.0 |
6 | L1 | L1 | 1 | 0 | 1 | 0 | 9.0 |
7 | L1 | L2 | 2 | 0 | 1 | 0 | 9.5 |
8 | L1 | L3 | 3 | 0 | 3 | 0 | 10.0 |
9 | L1 | L4 | 4 | 0 | 3 | 0 | 11.0 |
10 | L2 | L0 | 5 | 1 | 7 | 0 | 12.0 |
11 | L2 | L1 | 6 | 1 | 7 | 0 | 12.5 |
12 | L2 | L2 | 8 | 1 | 7 | 0 | 13.5 |
13 | L2 | L3 | 10 | 1 | 7 | 0 | 14.5 |
14 | L2 | L4 | 10 | 2 | 15 | 0 | 15.0 |
15 | L3 | L0 | 11 | 3 | 15 | 0 | 15.5 |
16 | L3 | L1 | 12 | 4 | 15 | 0 | 16.5 |
17 | L3 | L2 | 13 | 5 | 15 | 0 | 17.0 |
18 | L3 | L3 | 14 | 6 | 15 | 0 | 18.0 |
19 | L3 | L4 | 15 | 7 | 15 | 0 | 19.0 |