SLDS145D October 2001 – February 2024 TFP410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TFP410 is a standard I2C target device. All the registers can be written and read through the I2C interface (unless otherwise specified). The TFP410 target machine supports only byte read and write cycles. Page mode is not supported. The 8-bit binary address of the I2C machine is 0111 A3A2A1X, where A[3:1] are pin programmable or set to 000 by default. The I2C base address of the TFP410 is dependent on A[3:1] (pins 6, 7 and 8 respectively) as shown below.
A[3:1] | WRITE ADDRESS (Hex) |
READ
ADDRESS (Hex) |
---|---|---|
000 | 70 | 71 |
001 | 72 | 73 |
010 | 74 | 75 |
011 | 76 | 77 |
100 | 78 | 79 |
101 | 7A | 7B |
110 | 7C | 7D |
111 | 7E | 7F |
REGISTER | RW | SUB- ADDRESS |
BIT7 | BIT6 | BIT5 | BIT4 | BIT3 | BIT2 | BIT1 | BIT0 |
---|---|---|---|---|---|---|---|---|---|---|
VEN_ID | R | 00 | VEN_ID[7:0] | |||||||
R | 01 | VEN_ID[15:8] | ||||||||
DEV_ID | R | 02 | DEV_ID[7:0] | |||||||
R | 03 | DEV_ID[15:8] | ||||||||
REV_ID | R | 04 | REV_ID[7:0] | |||||||
RESERVED | R | 05-07 | Reserved | |||||||
CTL_1_MODE | RW | 08 | RSVD | TDIS | VEN | HEN | DSEL | BSEL | EDGE | PD |
CTL_2_MODE | RW | 09 | VLOW | MSEL | TSEL | RSEN | HTPLG | MDI | ||
CTL_3_MODE | RW | 0A | DK | DKEN | CTL | RSVD | ||||
CFG | R | 0B | CFG | |||||||
RESERVED | RW | 0C-31 | Reserved | |||||||
DE_DLY | RW | 32 | DE_DLY[7:0] | |||||||
DE_CTL | RW | 33 | RSVD | DE_GEN | VS_POL | HS_POL | RSVD | DE_DLY[8] | ||
DE_TOP | RW | 34 | RSVD | DE_DLY[6:0] | ||||||
RESERVED | RW | 35 | Reserved | |||||||
DE_CNT | RW | 36 | DE_CNT[7:0] | |||||||
RW | 37 | Reserved | DE_CNT[10:8] | |||||||
DE_LIN | RW | 38 | DE_LIN[7:0] | |||||||
RW | 39 | Reserved | DE_LIN[10:8] | |||||||
H_RES | R | 3A | H_RES[7:0] | |||||||
R | 3B | Reserved | H_RES[10:8] | |||||||
V_RES | R | 3C | V_RES[7:0] | |||||||
R | 3D | Reserved | V_RES[10:8] | |||||||
RESERVED | R | 3E−FF |