SLDS145D October 2001 – February 2024 TFP410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
DVDD, PVDD, TVDD | Supply voltage range | –0.5 | 4 | V |
Input voltage, logic/analog signals | –0.5 | 4 | V | |
RT | External DVI single-ended termination resistance | 0 to open circuit | Ω | |
External TFADJ resistance, RTFADJ | 300 to open circuit | Ω | ||
Case temperature for 10 seconds | 260 | °C | ||
JEDEC latch-up (EIA/JESD78) | 100 | mA | ||
Tstg | Storage temperature | 260 | °C |