9 Revision History
Changes from Revision C (November 2014) to Revision D (February 2024)
- Added inclusive terminology throughout the data
sheetGo
- Changed pin 22 from: TVC + to: TXC+
Go
- Updated MSEN pin description from: when I2C is
disabled (ISEL = low), a low level indicates a powered on receiver is
detected at the differential outputs. A high level indicates a powered on
receiver is not detected to: when I2C is disabled (ISEL =
low), a high level indicates a powered on receiver is detected at the
differential outputs. A low level indicates a powered on receiver is not
detected.
Go
- Changed pin 6 name from CTL3/A3/DK3 to A3/DK3.Go
- Changed from: When the I2C bus is disabled (ISEL = low) and the
de-skew mode is disabled (DKEN = low), these three inputs become the control
inputs, CTL[3:1], which can be used to send additional information across
the DVI link during the blanking interval (DE = low). The CTL3 input is
reserved for HDCP compliant DVI TXs (TFP510) and the CTL[2:1] inputs are
reserved for future use. to: When the I2C bus is disabled
(ISEL = low) and the de-skew mode is disabled (DKEN = low), pins 7 and 8
become the control inputs, CTL[2:1], which can be used to send additional
information across the DVI link during the blanking interval (DE = low). Pin
6 is not used.
Go
- Updated
VIH and VIL for Data, DE, VSYNC, HSYNC, and IDCK+/-
CMOS inputs and the remaining CMOS inputsGo
- Changed
three
user definable control signals, CTL[3:1], during the inactive display or
blanking interval
to:
three
control signals, CTL[3:1], during the inactive display or blanking
interval
Go
- Changed
the
TFP410 encodes and transfers the CTL[3:1] inputs
during the vertical blanking interval
to:
the
TFP410 encodes and transfers the CTL[2:1] inputs
during the vertical blanking
interval
Go
- Changed
the
CTL3 input is reserved for HDCP compliant DVI TXs and the CTL[2:1] inputs
are reserved for future use
to:
CTL3
is reserved for HDCP and is always encoded as 0. The CTL[2:1] inputs are
reserved for future
use
Go
- Changed RW field for sub-address 0B from RW to R. Go
- Changed CTL_1_MODE register reset value from: 0xFE to:
0xBE
Go
- Changed in the CTL_3_MODE register, bit 3 from CTL3 to
RSVD
Go
- Added in DE_DLY register the value must be less than or equal to
(2047 - DE_CNT)
Go
- Added in the DE_CNT register the value must be less than or equal
to (2047 - DE_DLY)
Go
- Changed Application Information summary to be focused on TFP410 instead of the TDP401.Go
Changes from Revision B (May 2011) to Revision C (November 2014)
- Added ESD Ratings table, Thermal Information table, Typical Characteristics section, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section. Go