SLDS145D October 2001 – February 2024 TFP410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DE_CNT[7:0] | |||||||
Reserved | DE_CNT[10:8] |
Bit | Field | Type | Description |
---|---|---|---|
10:8 | DE_CNT | R/W | These read/write registers define the width of the active display, in pixels, when the DE generator is enabled. The value must be less than or equal to (2047 - DE_DLY). |
7:0 | DE_CNT | R/W |