SLDS145D October 2001 – February 2024 TFP410
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Table 6-1 is a tabular representation of the different modes for the universal graphics controller interface. The 12-bit mode is selected when BSEL=0 and the 24-bit mode when BSEL=1. The 12-bit mode uses dual-edge clocking and the 24-bit mode uses single-edge clocking. The EDGE input is used to control the latching edge in 24-bit mode, or the primary latching edge in 12-bit mode. When EDGE=1, the data input is latched on the rising edge of the input clock; and when EDGE=0, the data input is latched on the falling edge of the input clock. A fully differential input clock is available only in the low-swing mode. Single-ended clocking is not recommended in the low-swing mode as this decreases common-mode noise rejection.
Note that BSEL, DSEL, and EDGE are determined by register CTL_1_MODE when I2C is enabled (ISEL=1) and by input pins when I2C is disabled (ISEL=0).
VREF | BSEL | EDGE | DSEL | BUS WIDTH | LATCH MODE | CLOCK EDGE | CLOCK MODE |
---|---|---|---|---|---|---|---|
0.55V − 0.9V | 0 | 0 | 0 | 12-bit | Dual-edge | Falling | Differential(1)(2) |
0.55V − 0.9V | 0 | 0 | 1 | 12-bit | Dual-edge | Falling | Single-ended |
0.55V – 0.9V | 0 | 1 | 0 | 12-bit | Dual-edge | Rising | Differential(1)(2) |
0.55V − 0.9V | 0 | 1 | 1 | 12-bit | Dual-edge | Rising | Single-ended |
0.55V – 0.9V | 1 | 0 | 0 | 24-bit | Single-edge | Falling | Single-ended |
0.55V – 0.9V | 1 | 0 | 1 | 24-bit | Single-edge | Falling | Differential(1)(3) |
0.55V – 0.9V | 1 | 1 | 0 | 24-bit | Single-edge | Rising | Single-ended |
0.55V – 0.9V | 1 | 1 | 1 | 24-bit | Single-edge | Rising | Differential(1)(3) |
DVDD | 0 | 0 | X | 12-bit | Dual-edge | Falling | Single-ended(4) |
DVDD | 0 | 1 | X | 12-bit | Dual-edge | Rising | Single-ended(4) |
DVDD | 1 | 0 | X | 24-bit | Single-edge | Falling | Single-ended(4) |
DVDD | 1 | 1 | X | 24-bit | Single-edge | Rising | Single-ended(4) |
PIN NAME | P0 | P1 | P2 | |||
---|---|---|---|---|---|---|
P0L | P0H | P1L | P1H | P2L | P2H | |
LOW | HIGH | LOW | HIGH | LOW | HIGH | |
D11 | G0[3] | R0[7] | G1[3] | R1[7] | G2[3] | R2[7] |
D10 | G0[2] | R0[6] | G1[2] | R1[6] | G2[2] | R2[6] |
D9 | G0[1] | R0[5] | G1[1] | R1[5] | G2[1] | R2[5] |
D8 | G0[0] | R0[4] | G1[0] | R1[4] | G2[0] | R2[4] |
D7 | B0[7] | R0[3] | B1[7] | R1[3] | B2[7] | R2[3] |
D6 | B0[6] | R0[2] | B1[6] | R1[2] | B2[6] | R2[2] |
D5 | B0[5] | R0[1] | B1[5] | R1[1] | B2[5] | R2[1] |
D4 | B0[4] | R0[0] | B1[4] | R1[0] | B2[4] | R2[0] |
D3 | B0[3] | G0[7] | B1[3] | G1[7] | B2[3] | G2[7] |
D2 | B0[2] | G0[6] | B1[2] | G1[6] | B2[2] | G2[6] |
D1 | B0[1] | G0[5] | B1[1] | G1[5] | B2[1] | G2[5] |
D0 | B0[0] | G0[4] | B1[0] | G1[4] | B2[0] | G2[4] |
PIN NAME | P0 | P1 | P2 | PIN NAME | P0 | P1 | P2 | |
---|---|---|---|---|---|---|---|---|
D23 | R0[7] | R1[7] | R2[7] | D11 | G0[3] | G1[3] | G2[3] | |
D22 | R0[6] | R1[6] | R2[6] | D10 | G0[2] | G1[2] | G2[2] | |
D21 | R0[5] | R1[5] | R2[5] | D9 | G0[1] | G1[1] | G2[1] | |
D20 | R0[4] | R1[4] | R2[4] | D8 | G0[0] | G1[0] | G2[0] | |
D19 | R0[3] | R1[3] | R2[3] | D7 | B0[7] | B1[7] | B2[7] | |
D18 | R0[2] | R1[2] | R2[2] | D6 | B0[6] | B1[6] | B2[6] | |
D17 | R0[1] | R1[1] | R2[1] | D5 | B0[5] | B1[5] | B2[5] | |
D16 | R0[0] | R1[0] | R2[0] | D4 | B0[4] | B1[4] | B2[4] | |
D15 | G0[7] | G1[7] | G2[7] | D3 | B0[3] | B1[3] | B2[3] | |
D14 | G0[6] | G1[6] | G2[6] | D2 | B0[2] | B1[2] | B2[2] | |
D13 | G0[5] | G1[5] | G2[5] | D1 | B0[1] | B1[1] | B2[1] | |
D12 | G0[4] | G1[4] | G2[4] | D0 | B0[0] | B1[0] | B2[0] |