The THS3122 and THS3125 are low-noise, high-speed current feedback amplifiers, with high output current drive. This makes them ideal for any application that requires low distortion over a wide frequency with heavy loads. The THS3122 and THS3125 can drive four serially-terminated video lines while maintaining a differential gain error less than 0.03%.
The high output drive capability of the THS3122 and THS3125 enables the devices to drive 50-Ω loads with low distortion over a wide range of output voltages:
The THS3122 and THS3125 operate from ±5-V to ±15-V supply voltages while drawing as little as 7.2 mA of supply current per channel. The THS3125 offers a low-power shutdown mode, reducing the supply current to only 370 µA. The THS3122 and THS3125 are packaged in SOIC, HSOP, and HTSSOP packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS3122 | SOIC (8) | 4.90 mm × 3.91 mm |
HSOP (8) | 4.89 mm × 3.90 mm | |
THS3125 | SOIC (14) | 8.65 mm × 3.91 mm |
HTSSOP (14) | 5.00 mm × 4.40 mm |
Changes from D Revision (February 2011) to E Revision
Changes from C Revision (July 2010) to D Revision
Changes from B Revision (October, 2009) to C Revision
TA | PACKAGED DEVICE | EVALUATION MODULES |
|||
---|---|---|---|---|---|
SOIC-8 (D) |
HSOP-8 PowerPAD (DDA) |
SOIC-14 (D) |
HTSSOP-14 (PWP) |
||
0°C to +70°C | THS3122CD | THS3122CDDA | THS3125CD | THS3125CPWP | THS3122EVM, THS3125EVM |
–40°C to +85°C | THS3122ID | THS3122IDDA | THS3125ID | THS3125IPWP |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | THS3122 | THS3125 | ||
1 IN+ | 3 | 3 | I | Noninverting amplifier 1 input |
1 IN– | 2 | 2 | I | Inverting amplifier 1 input |
1 OUT | 1 | 1 | O | Amplifier 1 output |
2 IN+ | 5 | 11 | I | Noninverting amplifier 2 input |
2 IN– | 6 | 12 | I | Inverting amplifier 2 input |
2 OUT | 7 | 13 | O | Amplifier 2 output |
N/C | — | 5, 7, 8, 10 | — | No internal connection. |
SHUTDOWN | — | 9 | I | Shutdown control. Logic low = active; logic high = power down. |
REF | — | 6 | I | Reference for shutdown threshold control |
VCC+ | 8 | 14 | P | Positive power supply |
VCC– | 4 | 4 | P | Negative power supply |