SBOS780C March 2016 – June 2021 THS3215
PRODUCTION DATA
All the noise measurements were made using the very low-noise, high-gain bandwidth LMH6629 as a low-noise preamplifier to boost the output noise from the THS3215 before measurement on a spectrum analyzer, as shown in Figure 7-6. The 0.69-nV/√ Hz input-voltage noise specification of the LMH6629 provides flat gain of 20 V/V through 100 MHz with its ultrahigh, 6.3-GHz gain bandwidth product. The D2S and OPS noise was measured with the common-mode voltage at GND.