at +VCC = 6 V, –VCC = –6 V, 25-Ω D2S source impedance , VIC = 0.25 V, internal path selected (PATHSEL = GND), VREF = GND, D2S RLOAD = 200 Ω at pin 6, RF = 249 Ω, RG = 162 Ω, OPS On (DISABLE = GND), OPS RLOAD = 100 Ω at pin 11, and TJ ≈ 25°C (unless otherwise noted)
D2S Inputs: IN+ = IN– = GND, OPS input: VIN+ = 1 V |
Figure 6-55 PATHSEL Switching TimeFigure 6-57 OPS Forward Feedthrough in Disable D2S inputs: IN+ = IN– = GND, OPS input: VIN+ = 1 V |
Figure 6-59 PATHSEL Switching Threshold vs Power SupplyPATHSEL = high, OPS input: VIN+ = 1 VPP , 10-MHz sine wave |
Figure 6-56 OPS Enable and Disable TimeFigure 6-58 OPS Reverse Feedthrough in Disable PATHSEL = high, OPS input: VIN+ = 1 V |
Figure 6-60 OPS Shutdown Threshold vs Power Supply