SLOS265F August 1999 – July 2024 THS4021 , THS4022
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC– to VCC+ | Supply voltage | 33 | V | ||
VI | Input voltage | ±VCC | V | ||
IO | Output current(2) | 240 | mA | ||
VIO | Differential input voltage | ±1.5 | V | ||
IIN | Continuous input current | 10 | mA | ||
TJ | Maximum junction temperature | Maximum junction temperature | 150 | °C | |
TA | Operating free-air temperature | C-suffix | 0 | 70 | °C |
I-suffix | –40 | 85 | |||
Tstg | Storage temperature | –65 | 150 | °C | |
Lead temperature 1.6 mm (1/16 inch) from case for 10 seconds | 300 | °C |