SLOS224K July 1999 – May 2024 THS4031 , THS4032
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The THS403x have a very low input offset voltage for high-speed amplifiers. However, if additional correction is required, an offset nulling function has been provided on the THS4031. To adjust the input offset voltage, place a potentiometer between pin 1 and pin 8 of the device, and tie the wiper to the negative supply. Figure 6-4 shows this feature.