SLOS224L June 1999 – July 2024 THS4031 , THS4032
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC– to VCC+ | Supply voltage | 33 | V | ||
VI | Input voltage | ±VCC | V | ||
IO | Output current(2) | 240 | mA | ||
VIO | Differential input voltage | ±1.5 | V | ||
IIN | Continuous input current | 10 | mA | ||
TA | Operating free-air temperature | C-suffix | 0 | 70 | °C |
I-suffix | –40 | 85 | |||
TJ | Junction temperature | Any condition | 150 | °C | |
Maximum junction temperature, continuous operation, long term reliability(3) | 130 | ||||
Lead temperature 1,6 mm (1/16 inch) from case for 10 seconds | 300 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |