SLOS432B April 2004 – October 2015 THS4281
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
NOTE:
NC Indicates there is no internal connection to these pinsPIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, VSSOP | SOT-23 | ||
NC | 1 | — | — | |
IN- | 2 | 4 | I | Negative input voltage pin |
IN+ | 3 | 3 | I | Positive input voltage pin |
Vs- | 4 | 2 | I/O | Negative supply input voltage pin |
NC | 5 | — | — | |
Vout | 6 | 1 | O | Output voltage pin |
Vs+ | 7 | 5 | I/O | Postive supply input voltage pin |
NC | 8 | — | — |