SLOS547A November 2008 – November 2015 THS4509-Q1
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CM | 4,9 | I | Common-mode voltage input |
NC | 1 | — | No internal connection |
PD | 12 | I | Power down, PD = logic low puts part into low-power mode, PD = logic high or open for normal operation |
VIN– | 2 | I | Inverting amplifier input |
VIN+ | 11 | I | Noninverting amplifier input |
VOUT– | 10 | O | Inverted amplifier output |
VOUT+ | 3 | O | Noninverted amplifier output |
VS– | 13, 14, 15, 16 |
I | Negative amplifier power supply input |
VS+ | 5, 6, 7, 8 |
I | Positive amplifier power-supply input |