SLOS454I January 2005 – July 2016 THS4509
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | N/A | No internal connection |
VIN– | 2 | I | Inverting amplifier input |
VOUT+ | 3 | O | Noninverting amplifier output |
CM | 4, 9 | I | Common-mode voltage input |
VS+ | 5-8 | P | Positive amplifier power-supply input |
VOUT– | 10 | O | Inverted amplifier output |
VIN+ | 11 | I | Noninverting amplifier input |
PD | 12 | I | Power-down; PD = logic low puts part into low power mode, PD = logic high or open for normal operation |
VS– | 13, 14, 15, 16 | P | Negative amplifier power-supply input |