SLOS823D December 2012 – March 2020 THS4531A
PRODUCTION DATA.
The standard ADS7945 EVM and THS4531A EVM are modified to implement the schematic in Figure 90 and used to test the performance of the THS4531A as a drive amplifier. With single supply 5 V supply the output common-mode of the THS4531A defaults to +2.5 V as required at the input of the ADS7945 so the VOCM input of the THS4531A simply bypassed to GND with 0.22-µF capacitor. The summary of results of the FFT analysis versus typical data sheet performance shown in Table 8 show that the THS4531A will make an excellent drive amplifier for this ADC.