SLOSE89A November 2021 – March 2022 THS4541-DIE
PRODUCTION DATA
The THS4541-DIE offers an effective solution over a broad range of applications. The example shown here is a gain of 2 V/V, matched input of 50 Ω to an output set to 0.95 V common-mode followed by a third-order Bessel filter with approximately 20 MHz of bandwidth feeding into the ADC34J22, a low-power, 12-bit, quad 50-MSPS JESD 204B ADC.