SLOS375B August 2014 – February 2024 THS4541
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Rf = 402 Ω, Vout = 100 mVPP, see Figure 7-1 and Table 8-1 for resistor values |
Vout = 100 mVPP, see Figure 7-1 with Vocm adjusted |
100 mVPP at load, Av = 2 (see Figure 7-11), two series Ro added at output before Cload |
50-MHz input, 0.3-ns input edge rate, single-ended input to differential output, DC coupled, see Figure 7-3 |
G = 5 V/V, 50-MHz input, 0.3-ns input edge rate, single-ended input to differential output, see Figure 7-1 |
Simulated with 2-ns input transition time, (see Figure 7-3) |
||
2-VPP output, see Figure 7-1 with Vs+ = 3 V, Vocm = 1.5 V |
1 VPP each tone, see Figure 7-1 with Vs+ = 3 V, Vocm = 1.5 V |
f =
10 MHz, 2-VPP output, see Figure 7-3 with Vocm adjusted |
||
See Figure 7-1 with VCC = 3 V and Vocm = 1.5 V | ||
Vout = 100 mVPP, see Figure 7-1 with the Rload adjusted |
Two Ro at output to differential Cload in parallel with 500 Ω, see Figure 7-11 and Table 8-1 |
500-mVPP output into 22-pF Cload, see Figure 7-11 with Vs+ = 3 V and Vocm = 1.5 V |
G = 5 V/V, 500-mVpp output into 22-pF Cload, see Figure 7-11 and Table 8-1 |
Single-ended to differential gain of 2 (see Figure 7-3), > 2 × input overdrive |
f = 10 MHz, see Figure 7-1 with Vs+ = 3 V, Vocm = 1.5 V |
f = 10 MHz, see Figure 7-1 with Vs+ = 3 V, Vocm = 1.5 V |
f =
10 MHz, 2-VPP output, see Figure 7-1 and Table 8-1 for gain setting |