SBOS831B December 2016 – June 2021 THS4552
PRODUCTION DATA
One common application for the THS4552 is to take
a single-ended, high VPP voltage swing (from a high-voltage precision
amplifier such as the OPA192) and deliver that swing to precision SAR ADC as a
single-ended to differential conversion with output common-mode control and
implement an active 2nd-order multiple feedback (MFB) filter design. Designing for a
40 VPP maximum input down to an 8 VPP differential swing
requires a gain of 0.2 V/V. Targeting a 100 kHz Butterworth response with the RC
elements tilted towards low noise gives the example design of Figure 9-14. Note that the VCM control is set to half of a 4.096 V reference,
which is typical for
5 V differential SAR
applications.