at TA ≈ 25°C, VOCM pin = open,
RF = 1 kΩ, RL = 1 kΩ, VOUT = 2 VPP,
50 Ω input match, G = 1 V/V, PD = VS+, single-ended
input, differential output, and input and output referenced to default midsupply for
ac-coupled tests (unless otherwise noted); see Figure 7-1 for a gain of 1 V/V test circuit
Figure 6-19 Small-Signal Frequency Response vs Gain Figure 6-21 Small-Signal Frequency Response vs VOCM
VOUT = 20 mVPP, G = 1 V/V,
two series RO added at output before
CL |
Figure 6-23 Small-Signal Frequency Response vs CL
G =
1 V/V, 5 MHz input, single-ended input to differential
output |
Figure 6-25 Small- and Large-Signal Step Response
G =
2 V/V, 5 MHz input, single-ended input to differential
output |
Figure 6-27 Small- and Large-Signal Step ResponseFigure 6-29 Small- and Large-Signal Step Settling Time Figure 6-31 Harmonic Distortion vs Frequency
G =
1 V/V, 1 VPP each tone |
Figure 6-33 IMD2
and IMD3 vs Frequency
VOUT = 2-VPP output, with
VOCM adjusted |
Figure 6-35 Harmonic Distortion vs VOCMFigure 6-20 Frequency Response vs VOUT Figure 6-22 Small-Signal Frequency Response vs RL
Two
RO at output to differential
CL in parallel with a 1 kΩ load
resistance |
Figure 6-24 Recommended RO vs CL
G =
1 V/V, VOUT = 500 mV step into 22 pF
CL, see Figure 7-4 |
Figure 6-26 Step
Response Into Capacitive Load
G =
2 V/V, VOUT = 500-mV step into 22-pF
CL, see Figure 7-4 |
Figure 6-28 Step
Response Into Capacitive Load
Single-ended to differential gain of 2, 2X input
overdrive |
Figure 6-30 Overdrive Recovery PerformanceFigure 6-32 Harmonic Distortion vs Output Swing
G =
1 V/V, VOUT = 2-VPP output, with
RL adjusted |
Figure 6-34 Harmonic Distortion vs RL
VOUT = 2-VPP output, see
Table 8-1 for gain setting |
Figure 6-36 Harmonic Distortion vs Gain