over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
Voltage | Supply voltage, (VS+) – (VS–) | | 5.5 | V |
Supply turn-on, turn-off maximum dV/dT(2) | | 1 | V/µs |
Input/output voltage range | (VS–) – 0.5 | (VS+) + 0.5 | V |
Differential input voltage | | ±1 | V |
Current | Continuous input current | | ±10 | mA |
Continuous output current(3) | | ±20 |
Continuous power dissipation | See Section 6.4 and Section 10.1 | |
Temperature | Maximum junction | | 150 | °C |
Operating free-air, TA | –40 | 125 |
Storage, Tstg | –65 | 150 |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, which do not imply functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) Staying below this ± supply turn-on edge rate ensures that the edge-triggered ESD absorption device across the supply pins remains off.
(3) Long-term continuous current for electro-migration limits.