4 Revision History
Changes from Revision C (December 2020) to Revision D (February 2021)
- Changed the status of the RGT package from preview to
production
Go
Changes from Revision B (August 2020) to Revision C (December 2020)
- Changed the slew rate from 315 V/µs to 230 V/µs in the
Features sectionGo
- Updated Gain of 10 V/V PCM Audio DAC Output with
2nd-Order MFB Filter in the Features sectionGo
- Releasing the WQFN (10) package for the in the THS4561
deviceGo
- Changed the status of the RUN package from preview to
production
Go
- Seperated slew rate specification into rising and falling
specifications linesGo
- Changed the VOCM small-signal bandwidth test condition from 100
mVPP
to 10 mVPP
and the typical value
from 23 MHz to 22 MHz
Go
- Changed the VOCM large-signal bandwidth typical value from 10
MHz to 1.9 MHz
Go
- Changed the maximum VOCM drift specification from 300
µV/°C
Go
- Updated the Common-Mode Voltage, Small-Signal and Large-Signal
Response (VOCM Pin Driven) figure in the Typical Characteristics:
(VS+) – (VS–) = 3-V to 12-V Supply Range
section Go
- Updated the MFB Filter Driving an ADC Application figure in the
Typical Application section Go
Changes from Revision A (December 2019) to Revision B (August 2020)
- Updated the numbering format for tables, figures, and
cross-references throughout the documentGo
- Added the VQFN-10 and VQFN-16 Package
OutlinesGo
Changes from Revision * (August 2017) to Revision A (December 2019)
- Changed device status from advance information to production dataGo