SBOSAI6 June 2024 THS6232
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The THS6232 is typically used for high output power line-driving applications with various load conditions, as is often the case in power-line communications (PLC) applications. In Section 7.2, the amplifier is presented in a typical, broadband, current-feedback configuration driving a 50Ω line load. However, the amplifier is also applicable for many different general-purpose and specific line-driving applications beyond what is shown in Section 7.2.