Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
THS6301 G.Fast DSL Line Driver Amplifier With Bandwidth and Power-Scaling Features
1 Features
- Enables G.Fast 106-MHz, 212-MHz DSL Applications
- Supports Legacy VDSL and ADSL2+ Applications
- High MTPR for G.Fast and Legacy Applications (Line Power = 8 dBm):
- ADSL2+ = 69 dB
- VDSL-17a = 73 dB
- VDSL-30a = 69 dB
- G.Fast 106 MHz = 62 dB
- G.Fast 212 MHz = 55 dB
- Multiple Power Modes for Different Profiles
- Adjustable Bias Current With External Resistor
- Low-Power Line Termination Mode: 10.2 mA
- Power-Down Mode
- 12-V Technology to Support High-Power Output
2 Applications
- G.Fast and Legacy DSL Line Drivers
- Generic Wideband Line Drivers
- PLC Drivers
- DAC Output Amplifier