SBOS877A April 2018 – September 2018 THS6301
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
B1 | 16 | I | Most significant bit (MSB), logic level referenced to VS– |
B2 | 7 | I | Least significant bit (LSB), logic level referenced to VS– |
IADJ | 1 | — | Bias current reference pin |
IN– | 3 | I | Negative input |
IN+ | 2 | I | Positive input |
NC | 4 | — | No internal connection to device (VS– recommended) |
NC | 5, 8, 9, 12, 13, 14 | — | Not connected |
OUT– | 6 | O | Negative output |
OUT+ | 15 | O | Positive output |
VS– | 10 | — | Negative supply voltage connection |
VS+ | 11 | — | Positive supply voltage connection |
Thermal pad | — | The thermal pad is connected to pin 4 via a downbond connection.
The pad must be at the same potential as pin 4. |