The THS7530-Q1 device is fabricated using Texas Instruments' state-of-the-art BiCom III SiGe complementary bipolar process. The THS7530-Q1 device is a DC-coupled, wide bandwidth amplifier with voltage-controlled gain. The amplifier has high-impedance differential inputs and low-impedance differential outputs with high-bandwidth gain control, output common-mode control, and output voltage clamping.
Signal-channel performance is exceptional with
300-MHz bandwidth, and third harmonic distortion of –61 dBc at 32 MHz with 1-VPP output into 400 Ω.
Gain control is linear in dB with 0 V to 0.9 V varying the gain from 11.6 dB to 46.5 dB with 38.8-dB/V gain slope.
Output voltage limiting is provided to limit the output voltage swing and to prevent saturating following stages.
The device is characterized for operation over the automotive temperature range, –40°C to +125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
THS7530-Q1 | HTSSOP (14) | 5.00 mm × 4.40 mm |
DATE | REVISION | NOTES |
---|---|---|
December 2015 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
NC | 1 | — | No internal connection |
2 | |||
PD | 7 | — | Power down, PD = logic low puts the device into low power mode; PD = logic high or open for normal operation |
VCL– | 13 | I | Output negative clamp voltage input |
VCL+ | 14 | I | Output positive clamp voltage input |
VG- | 6 | I | Gain setting negative input |
VG+ | 5 | I | Gain setting positive input |
VIN– | 4 | I | Inverting amplifier input |
VIN+ | 3 | I | Noninverting amplifier input |
VOCM | 12 | I | Output common-mode voltage input |
VOUT– | 11 | O | Inverted amplifier output |
VOUT+ | 10 | O | Noninverted amplifier output |
VS– | 8 | I | Negative amplifier power-supply input |
VS+ | 9 | I | Positive amplifier power-supply input |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VS+ – VS– | Supply voltage | 5.5 | V | ||
VI | Input voltage | ±VS | V | ||
IO | Output current | 65 | mA | ||
VID | Differential input voltage | ±4 | V | ||
Continuous power dissipation | See Thermal Information | ||||
TJ | Maximum junction temperature | 150 | °C | ||
Maximum junction temperature for long term stability(2) | 125 | °C | |||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±1000 |
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
[VS– to VS+] | Supply voltage | 4.5 | 5 | 5.5 | V | |
Input common mode voltage | [VS– to VS+] = 5 V | 2.5 | V | |||
Output common mode voltage | [VS– to VS+] = 5 V | 2.5 | V | |||
TA | Operating free-air temperature | –40 | 125 | °C |
THERMAL METRIC(1) | THS7530 | UNIT | |
---|---|---|---|
PWP (HTSSOP) | |||
14 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 75.3 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 35 | °C/W |
RθJB | Junction-to-board thermal resistance | 28.9 | °C/W |
ψJT | Junction-to-top characterization parameter | 1.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 28.6 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
AC PERFORMANCE | ||||||
Small-signal bandwidth | All gains, PIN = –45 dBm | 300 | MHz | |||
Slew rate(1) | 1-VPP Step, 25% to 75%, minimum gain | 1250 | V/µs | |||
Settling time to 1%(1) | 1-VPP Step, minimum gain | 11 | ns | |||
Harmonic distortion, 2nd harmonic | f = 32 MHz, VO(PP) = 1 V, RL(diff)= 400 Ω | –65 | dBc | |||
Harmonic distortion, 3rd harmonic | f = 32 MHz, VO(PP) = 1 V, RL(diff)= 400 Ω | –61 | dBc | |||
Third-order intermodulation distortion | PO = –10 dBm each tone, fC= 70 MHz, 200-kHz tone spacing |
–62 | dBc | |||
Third-order output intercept point | fC= 70 MHz, 200-kHz tone spacing | 21 | dBm | |||
Noise figure (with input termination) | Source impedance: 50 Ω | 9 | dB | |||
Total input voltage noise | f > 100 kHz | 1.1 | nV/√Hz | |||
DC PERFORMANCE—INPUTS | ||||||
Input bias current | TA = 25°C | 20 | 39 | µA | ||
TA = –40°C to +125°C | 40 | |||||
Input bias current offset | <150 | pA | ||||
Minimum input voltage | Minimum gain, TA = 25°C | 1.5 | 1.6 | V | ||
Minimum gain, TA = –40°C to +125°C | 1.7 | |||||
Maximum input voltage | Minimum gain, TA = 25°C | 3.2 | 3.3 | V | ||
Minimum gain, TA = –40°C to +125°C | 3.15 | |||||
Common-mode rejection ratio | TA = 25°C | 56 | 114 | dB | ||
TA = –40°C to +125°C | 44 | |||||
Differential input impedance | 8.5 || 3 | kΩ || pF | ||||
DC PERFORMANCE—OUTPUTS | ||||||
Output offset voltage | All gains, TA = 25°C | ±100 | ±410 | mV | ||
All gains, TA = –40°C to +125°C | ±480 | |||||
Maximum output voltage high | TA = 25°C | 3.25 | 3.5 | V | ||
TA = –40°C to +125°C | 3 | |||||
Minimum output voltage low | TA = 25°C | 1.5 | 1.8 | V | ||
TA = –40°C to +125°C | 2 | |||||
Output current | TA = 25°C | ±16 | ±30 | mA | ||
TA = –40°C to +125°C | ±16 | |||||
Output impedance | 15 | Ω | ||||
OUTPUT COMMON-MODE VOLTAGE CONTROL | ||||||
Small-signal bandwidth | 32 | MHz | ||||
Gain | 1 | V/V | ||||
Common-mode offset voltage | TA = 25°C | 4.5 | 12 | mV | ||
TA = –40°C to +125°C | 13.8 | |||||
Minimum input voltage | 1.75 | V | ||||
Maximum input voltage | 3.25 | V | ||||
Input impedance | 25 || 1 | kΩ || pF | ||||
Default voltage, with no connect | 2.5 | V | ||||
Input bias current | <1 | µA | ||||
GAIN CONTROL | ||||||
Gain control differential voltage range | VG+ | 0 to 1 | V | |||
Minus gain control voltage | VG– – VS– | –0.6 to 0.8 | V | |||
Minimum gain | VG+ = 0 V | 11.6 | dB | |||
Maximum gain | VG+ = 0.9 V | 46.5 | dB | |||
Gain slope | VG+ = 0 V to 0.9 V | 38.8 | dB/V | |||
Gain slope variation | VG+ = 0 V to 0.9 V | ±1.5 | dB/V | |||
Gain error | VG+ = 0 V to 0.15 V | ±4 | dB | |||
VG+ = 0.15 V to 0.9 V | ±2.25 | |||||
Gain control input bias current | <1 | µA | ||||
Gain control input resistance | 40 | kΩ | ||||
Gain control bandwidth | Small signal –3 dB | 15 | MHz | |||
VOLTAGE CLAMPING | ||||||
Output voltages (VOUT±) relative to clamp voltages (VCL±) | Device In voltage limiting mode, TA = 25°C | ±25 | ±40 | mV | ||
Device In voltage limiting mode, TA = –40°C to +125°C | ±180 | |||||
Clamp voltage (VCL±) input resistance | Device in voltage limiting mode | 3.3 | kΩ | |||
Clamp voltage (VCL±) limits | VS– to VS+ | V | ||||
POWER SUPPLY | ||||||
Specified operating voltage | TA = 25°C | 5 | 5.5 | V | ||
TA = –40°C to +125°C | 5.5 | |||||
Maximum quiescent current | TA = 25°C | 40 | 48 | mA | ||
TA = –40°C to +125°C | 49 | |||||
Power supply rejection (±PSRR) | TA = 25°C | 70 | 77 | dB | ||
TA = –40°C to +125°C | 45 | |||||
POWER DOWN | ||||||
Enable voltage threshold | TTL low = shut down, TA = 25°C | 1.4 | V | |||
TTL low = shut down, TA = –40°C to +125°C |
1 | |||||
Disable voltage threshold | TTL high = normal operation, TA = 25°C | 1.4 | V | |||
TTL high = normal operation, TA = –40°C to +125°C |
1.65 | |||||
Power-down quiescent current | TA = 25°C | 0.35 | 0.4 | mA | ||
TA = –40°C to +125°C | 0.55 | |||||
Input current high | TA = 25°C | ±9 | ±16 | µA | ||
TA = –40°C to +125°C | ±19 | |||||
Input current low | TA = 25°C | ±109 | ±116 | µA | ||
TA = –40°C to +125°C | ±130 | |||||
Input impedance | 50 || 1 | kΩ || pF | ||||
Turnon time delay | Measured to 50% quiescent current | 820 | ns | |||
Turnoff time delay | Measured to 50% quiescent current | 500 | ns | |||
Forward isolation in power down | 80 | dB | ||||
Input resistance in power down | > 1 | MΩ | ||||
Output resistance in power down | 16 | kΩ |
PACKAGE | PCB | TA = 25°C POWER RATING(1) |
---|---|---|
PWP (14-pin)(2) | See Layout. | 3 W |
FIGURE | ||
---|---|---|
Voltage Gain to Load | vs Frequency (Input at 45 dBm) | Figure 1 |
Gain and Gain Error | vs VG+ | Figure 2 |
Noise Figure | vs Frequency | Figure 3 |
Output Intercept Point | vs Frequency | Figure 4 |
1-dB Compression Point | vs Frequency | Figure 5 |
Total Input Voltage Noise | vs Frequency | Figure 6 |
Intermodulation Distortion | vs Frequency | Figure 7 |
Harmonic Distortion | vs Frequency | Figure 8 |
S-Parameters | vs Frequency | Figure 24 |
Differential Input Impedance of Main Amplifier | vs Frequency | Figure 25 |
Differential Output Impedance of Main Amplifier | vs Frequency | Figure 9 |
VG+ Input Impedance | vs Frequency | Figure 10 |
VOCM Input Impedance | vs Frequency | Figure 11 |
Common-Mode Rejection Ratio | vs Frequency | Figure 12 |
Step Response: 2 VPP | vs Time | Figure 13 |
Step Response: Rising Edge | vs Time | Figure 14 |
Step Response: Falling Edge | vs Time | Figure 15 |
Gain is taken at load. | Add 6 dB to refer to amplifier output | |
PIN = –45 dBm |
Terminated input |
Taken at load. | Add 3 dB to refer to amplifier output. |
VG+ = 1 V | VO = 1 VPP (composite) | RL = 400 Ω |
RL = 400 Ω | At amplifier output and minimum gain |
RL = 400 Ω | At amplifier output and minimum gain |
Taken at load. | Add 3 dB to refer to amplifier output. |
VG+ = 1 V | VO = 1 VPP | RL = 400 Ω |
RL = 400 Ω | At amplifier output and minimum gain |