SLLSFN8 September 2023 THVD1330
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage | VCC | –0.3 | 6 | V |
Bus voltage | Voltage at any bus pin (A or B) | –9 | 14 | V |
Input voltage | Voltage at any logic pin (D, DE or RE) | –0.5 | 6 | V |
Receiver output current | IO | –11 | 11 | mA |
Junction temperature, TJ | 170 | °C | ||
Storage temperature, Tstg | –55 | 145 | °C |