3 Revision History
Changes from Revision A (April 2021) to Revision B (October 2021)
- Updated IEC ESD Contact rating from 8 kV to 12 kV in the
Features sectionGo
- Changed HBM rating for non-bus pins from 1kV to 4kV in the ESD Ratings table
Go
- Changed the IEC ESD contact rating for bus pins from 8kV to 12kV in the ESD Ratings [IEC] tableGo
- Updated the VIH max specification for the logic input pins from VCC to 5.5 V in the Recommended Operating Conditions tableGo
- Updated IEC ESD Contact rating from 8 kV to 12 kV in the Features
Description sectionGo
- Updated IEC ESD Contact rating from 8 kV to 12 kV in the
Transient Protection sectionGo