SLLSF78B December 2020 – October 2021 THVD1400 , THVD1420
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Driver | ||||||||
│VOD│ | Driver differential-output voltage magnitude | RL = 60 Ω, -7 V ≤ Vtest ≤ 12 V | See Figure 6-1 | 1.5 | 2 | V | ||
RL = 60 Ω, -7 V ≤ Vtest ≤ 12 V, 4.5 V ≤ Vcc ≤ 5.5 V | 2.1 | 3 | ||||||
RL = 100 Ω, CL = 50 pF | See Figure 6-2 | 2 | 2.5 | |||||
RL = 54 Ω, CL = 50 pF | 1.5 | 2 | ||||||
RL = 54 Ω, 4.5 V ≤ Vcc ≤ 5.5 V | 2.1 | 3 | ||||||
Δ│VOD│ | Change in magnitude of driver differential-output voltage | RL = 54 Ω or 100 Ω, CL = 50 pF | See Figure 6-2 | –50 | 50 | mV | ||
VOC(SS) | Steady-state common-mode output voltage | 1 | VCC / 2 | 3 | V | |||
ΔVOC | Change in differential driver common-mode output voltage | –50 | 50 | mV | ||||
VOC(PP) | Peak-to-peak driver common-mode output voltage | RL = 54 Ω, CL = 50 pF, VCC = 5 V | See Figure 6-2 | 520 | mV | |||
VOC(PP) | Peak-to-peak driver common-mode output voltage | RL = 54 Ω, CL = 50 pF, VCC = 3.3 V | See Figure 6-2 | 250 | mV | |||
│IOS│ | Driver short-circuit output current | DE = VCC, -7 V ≤ [VA or VB] ≤ 12 V, or A pin shorted to B pin | -250 | 250 | mA | |||
Receiver | ||||||||
II | Bus input current (driver disabled) | DE = 0 V, VCC = 0 V or 5.5 V | VI = 12 V | 75 | 100 | µA | ||
VI = –7 V | –97 | –70 | ||||||
VIT+ | Positive-going receiver differential-input voltage threshold | -7 V ≤ VCM ≤ 12 V | –70 | –45 | mV | |||
VIT– | Negative-going receiver differential-input voltage threshold | –200 | –150 | mV | ||||
VHYS(1) | Receiver differential-input voltage threshold hysteresis (VIT+ – VIT– ) | 30 | 50 | mV | ||||
VOH | Receiver high-level output voltage | IOH = –4 mA | VCC – 0.4 | VCC – 0.2 | V | |||
VOL | Receiver low-level output voltage | IOL = 4 mA | 0.2 | 0.4 | V | |||
IOZ | Receiver high-impedance output current | VO = 0 V or VCC, RE = VCC | –1 | 1 | µA | |||
Logic | ||||||||
IIN | Input current (D, DE, RE) | –5 | 5 | µA | ||||
Supply | ||||||||
ICC | Supply current (quiescent) | VCC = 3.6 V | Both driver and receiver enabled | DE = VCC, RE = 0, no load | 1500 | 1800 | µA | |
Driver enabled and receiver disabled | DE = VCC, RE = VCC, no load | 1000 | 1500 | |||||
Driver disabled and receiver enabled | DE = 0, RE = 0, no load | 700 | 900 | |||||
Both driver and receiver disabled | DE = 0 , RE = VCC, no load | 0.1 | 1 | |||||
VCC = 5.5 V | Driver and receiver enabled | DE = VCC, RE = 0, no load | 1700 | 3000 | µA | |||
Driver enabled, receiver disabled | DE = VCC, RE = VCC, no load | 1300 | 2500 | |||||
Driver disabled, receiver enabled | DE = 0, RE = 0, no load | 800 | 1000 | |||||
Both driver and receiver disabled | DE = 0, RE = VCC, no load | 0.1 | 1 |