SLLSFU3 October   2023 THVD1400V

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1  Absolute Maximum Ratings
    2. 5.2  ESD Ratings
    3. 5.3  ESD Ratings [IEC]
    4. 5.4  Recommended Operating Conditions
    5. 5.5  Thermal Information
    6. 5.6  Power Dissipation
    7. 5.7  Electrical Characteristics
    8. 5.8  Switching Characteristics_500 kbps
    9. 5.9  Switching Characteristics_20 Mbps
    10. 5.10 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagrams
    3. 7.3 Feature Description
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operational Data rate
      2. 7.4.2 Protection Features
  9. Application Information Disclaimer
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
        1. 8.2.1.1 Data Rate and Bus Length
        2. 8.2.1.2 Stub Length
        3. 8.2.1.3 Bus Loading
        4. 8.2.1.4 Receiver Failsafe
        5. 8.2.1.5 Transient Protection
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
    3. 8.3 Power Supply Recommendations
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Device Support
      1. 9.1.1 Third-Party Products Disclaimer
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The THVD1400V is a half-duplex RS-422/RS-485 transceiver for industrial applications. The device has features such as 3 to 5.5 V bus supply, 1.65 V to
5.5 V low level logic interface support. This device has slew rate select feature that enables it to be used at two maximum speeds based on the SLR pin setting.

Separate logic supply pin eliminates the need for an additional level shifter when the MCU and RS-485 transceivers are operating with different supplies. The bus pins are immune to high levels of IEC Contact Discharge ESD events eliminating the need for additional system level protection components. The wide common-mode voltage range and low input leakage on bus pins makes the device suitable for multi-point applications over long cable runs.

THVD1400V is available in space-saving thermally efficient 10-VSON package (3 mm x 3 mm). The device is characterized for ambient temperature from –40°C to 125°C.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
THVD1400V VSON (10) 3 mm x 3 mm
For more information, see Section 11.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20230403-SS0I-FQQH-9DGN-XCW1LVGJ2CGL-low.svgSimplified Application